제품이 장바구니에 추가됨

Spectrolight Flexible Wavelength Selector Basic Product Overview

Spectrolight Flexible Wavelength Selector Basics manually tune the emitted wavelength range of the compact, low-noise Spectrolight Mighty Light Tunable Illuminator. Watch this video to learn how to use the Wavelength Selector. The system features a tungsten halogen lamp that emits visible and near infrared (NIR) wavelengths from 350 - 2500nm without the Wavelength Selector. Mighty Light Illuminators emit up to 2 Watts of output power with a low output noise of ±0.5% thanks to an integrated control board. Edmund Optics® offers the Mighty Light, Wavelength Selector Basic, and additional accessories at www.edmundoptics.com/4090.

관련제품

본 콘텐츠가 도움이 되었습니까?

제품 개요

}
 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작