제품이 장바구니에 추가됨

UAV Series Fixed Focal Length Lenses from Edmund Optics®

The UAV Series Fixed Focal Length Lenses from Edmund Optics are compact, high-resolution, infinite conjugate lenses ideal for unmanned aerial vehicle (UAV), autonomous vehicles, and other mobile robotics systems.

These lenses are lightweight, athermalized for wide temperature ranges, and ruggedized to maintain performance throughout shocks and vibrations, making them ideal for drone mapping and surveying, arial imaging, and photogrammetry applications.

Normally, lenses need to grow in size, weight, and complexity in order to accommodate higher resolutions, but the UAV Series Lenses maintain a compact size while achieving up to 24.4 megapixel resolution on 2.74µm pixel size sensors. They are tailored for new, high-resolution image sensors like the 4th-Generation Sony Pregius 1.2” IMX530 and IMX540 sensors.

Learn more and buy now here: www.edmundoptics.com/f/ia-series-fixed-focal-length-lenses/40053/

본 콘텐츠가 도움이 되었습니까?

제품 개요

}
 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작